Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-Q 5 PE Contacts Contact

EPIC® H-Q 5 PE Contacts

Contact; Pin; Crimp termination; For cross-section (min./max.): 4.0mm² - 4.0mm²; Brass Silver-plated

EPIC® H-Q 5 PE SCEM 4.0mm²

10431640

Add to product comparison

Price

36,21 €

(362,12 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Silver coating with tarnish protection for high electrical conductivity and thermal conductivity.
  • Suitable for conductor cross-sections up to 4.00 mm².

Application

  • For use with the rectangular connector inserts EPIC® H-Q 5 and EPIC® H-Q 7.