Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-Q 5 PE Contacts Contact

EPIC® H-Q 5 PE Contacts

Contact; Socket; Crimp termination; For cross-section (min./max.): 0.75mm² - 1.0mm²; Brass Silver-plated

EPIC® H-Q 5 PE BCEM 0.75…1.0mm²

10432605

Add to product comparison

Price

51,18 €

(511,78 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Silver coating with tarnish protection for high electrical conductivity and thermal conductivity.
  • Suitable for conductor cross-sections up to 4.00 mm².

Application

  • For use with the rectangular connector inserts EPIC® H-Q 5 and EPIC® H-Q 7.