Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC H-Q 7 Crimping insert
UKCA markedCE markedUR recognised, UL recognised
uv-resistant.flame-retardanthalogen-freeheat resistancecold resistance

EPIC H-Q 7

Crimping insert Pin; Number of contacts: 8; Design size: 3A; 400 V AC rms / DC according to IEC; 20 A according to IEC; For cross-section (min./max.): 0.14mm² - 2.5mm²; Polyamide

EPIC® H-Q 7 SC PE-C

10431710

Add to product comparison

Price

64,48 €

(644,79 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Compact contact arrangement enables 7 contacts + 1 PE contact in little assembly space.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Protective earths (PE) can be connected in two ways: the "PE-S" variant can be used with a PE screw contact; the "PE-C" variant with a PE crimp contact.
  • Special PE crimp contact enables automated assembly of a completely vibration-proof connector.
  • Can be connected to market-standard connectors.
  • Suitable for conductor cross-sections from 0.14 to 2.50 mm².

Application

  • For connecting devices and machines to a power supply in various applications
  • Suitable for wiring inside control cabinets.
  • For use with many EPIC® rectangular connector housings.