Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® POWER M23 5+PE FEMALE
UKCA markedCE marked
corrosion resistant

EPIC® M23 Power Inserts

Use; M 23 power; Socket; Number of contacts: 5+PE;

EPIC® POWER M23 5+PE FEMALE

24441168

Add to product comparison

Price

43,28 €

(216,38 €/100 PC)

Quantity

20 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • For individual fitting with sockets or male contacts.
  • Inserts for sockets and inserts for male contacts fit equally in D6 and F6 housings and can be exchanged as desired (housings available separately).

Application

  • For manufacturing an EPIC® POWER M23 circular connector.
  • For use with housings of the EPIC® POWER M23 series.