Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC MC 2,5 turned contacts Turned contact
UR recognised US, cUR recognised US

EPIC MC 2,5 turned contacts

Turned contact; Pin; Crimp termination; For cross-section (min./max.): 0.75mm² - 1mm²; Brass Silver-plated

MC SCEM AG 0.75-1.0 D=2.5 MALE CONTACT

1121310C

Add to product comparison

Price

109,64 €

(109,64 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Suitable for conductor cross-sections up to 4.00 mm².

Application

  • For manufacturing a modular connector insert.