Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC MC 3.6 turned contacts Turned contact
UR recognised US, cUR recognised US

EPIC MC 3.6 turned contacts

Turned contact; Pin; Crimp termination; For cross-section (min./max.): 10mm² - 10mm²; Brass Silver-plated

MC SCEM AG 10.0 D=3.6 MALE CONTACT

1121020C

Add to product comparison

Price

153,97 €

(153,97 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For manufacturing a modular connector insert.