Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC MH 1.0mm contacts turned Contact
UR recognised US, cUR recognised US

EPIC MH 1.0mm contacts turned

Contact; Pin; Crimp termination; For cross-section (min./max.): 0.09mm² - 0.25mm²; Brass Gold-plated

EPIC® MH SCEM 0.09 - 0.25sqmm D=1.0

44423285

Add to product comparison

Price

178,98 €

(178,98 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Machined gold plated contacts with 1mm diameter for EPIC® MH Gigabit module
  • Gold-plated contacts for low transfer resistance

Application

  • Mechanical and plant engineering
  • Robotics industry
  • Renewable energy
  • Railway applications / vehicle construction