Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® MH 1 250A Modular system
flame-retardantcold resistance

EPIC® MH 1 250A

Modular system; Crimp termination; Number of contacts: 1; Required slots: 2; For cross-section (min./max.): 25mm² - 95mm²; 1000 V AC rms / DC according to IEC; 250 A according to IEC

EPIC® MHS 1 CM 250A

44423342

Add to product comparison

Price

116,31 €

(1.163,14 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High-voltage module with 1 power contact for very high power supplies of up to 250 A.
  • Connectors with modular configurations can be connected to market-standard connectors.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Different crimp contacts available for different conductor cross-sections.
  • Locks effortlessly into the fixed EPIC® MH multi-frame with an audible click. Much easier assembly than hinged and sliding frames.
  • Items available with or without touch protection. Where article names have the addition "protected", touch protection is integrated into the pin module for maximum safety. A cap for the crimp contact and additional grooves inside the module prevent the user from getting into the hazardous area.

Application

  • For manufacturing a modular connector insert.
  • For connecting devices and machines to a power supply in various applications
  • Typical areas of application include energy supply systems, battery charging systems, very large motors and heating systems.
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).