Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® MH 1 PE 250A Modular system
flame-retardantcold resistance

EPIC® MH 1 PE 250A

Modular system; Number of contacts: 1; , With protective conductor; Required slots: 2; For cross-section (min./max.): 25mm² - 95mm²; 1000 V AC rms / DC according to IEC; 250 A according to IEC

EPIC® MHS 1 PE CM 250A

44423354

Add to product comparison

Price

12,53 €

(1.252,71 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Connection of the protective conductor (PE) via the protective conductor module enables a cable with a large cross-section to be safely connected to the machine or application, while simultaneously connecting the frame and housing to the protective mechanisms.
  • Connectors with modular configurations can be connected to market-standard connectors.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Different crimp contacts available for different conductor cross-sections.
  • Locks effortlessly into the fixed EPIC® MH multi-frame with an audible click. Much easier assembly than hinged and sliding frames.

Application

  • For manufacturing a modular connector insert.
  • Used to connect protective conductors with large cross-sections.
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).