Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC MH 10.0mm contacts Contact

EPIC MH 10.0mm contacts

Contact; Pin; Crimp termination; For cross-section (min./max.): 25mm² - 25mm²; Brass Silver-plated

EPIC® MH SCEM 25sqmm D=10.0mm

44423330

Add to product comparison

Price

131,62 €

(1.316,17 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Male and female contacts with silver plating
  • Crimping with Klauke D 22 and HD 13 series
  • Cross section: 25, 35, 50, 70 and 95 mm²

Application

  • Mechanical engineering
  • Renewable energy
  • Test equipment building
  • Plant engineering
  • Railway applications / vehicle construction