Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® MH 10 multi frame Modular system
UR recognised US, cUR recognised US
flame-retardantheat resistancecold resistanceicon sturgeon signal

EPIC® MH 10 multi frame

Modular system; Number of contacts: 1; Number of slots: 3; For cross-section (min./max.): 1mm² - 6mm²;

EPIC® MHS 10 R

44423236

Add to product comparison

Price

153,22 €

(1.532,23 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Multi frame for own and competition modules
  • EPIC® MH system is mateable with the market standard
  • The mix of different functions in one plug guarantees high flexibility
  • Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
  • PE connection from 1mm² up to 6mm² with end sleeve, 10mm² with adapter

Application

  • Mechanical engineering
  • Robotics industry
  • Plant engineering
  • Renewable energy
  • Railway applications / vehicle construction