Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® MH 17 Modular system
UR recognised US, cUR recognised US
flame-retardantheat resistancecold resistance

EPIC® MH 17

Modular system; Crimp termination; Number of contacts: 17; Required slots: 1; 170 V AC rms / DC according to IEC; 10 A according to IEC

EPIC® MHS 17 CM

44423224

Add to product comparison

Price

28,40 €

(283,97 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Module with 17 signal contacts for transmissions up to 10 A.
  • Connectors with modular configurations can be connected to market-standard connectors.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Different crimp contacts available for different conductor cross-sections.
  • Locks effortlessly into the fixed EPIC® MH multi-frame with an audible click. Much easier assembly than hinged and sliding frames.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For manufacturing a modular connector insert.
  • Can be used universally at machine interfaces for many signal transmission applications.
  • For supplying power for signalling, lighting and devices.
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).