Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® MH 2 40A Modular system
UR recognised US, cUR recognised US
flame-retardantheat resistancecold resistance

EPIC® MH 2 40A

Modular system; Crimp termination; Number of contacts: 2; Required slots: 1; For cross-section (min./max.): 1.5mm² - 10mm²; 1000 V AC rms / DC according to IEC; 40 A according to IEC

EPIC® MHS 2 40A CM

44423364

Add to product comparison

Price

74,00 €

(739,98 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Connectors with modular configurations can be connected to market-standard connectors.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Different crimp contacts available for different conductor cross-sections.
  • Locks effortlessly into the fixed EPIC® MH multi-frame with an audible click. Much easier assembly than hinged and sliding frames.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For manufacturing a modular connector insert.
  • For connecting devices and machines to a power supply in various applications
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).