Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® MH 36 Modular system
UR recognised US, cUR recognised USCSA certified
flame-retardantheat resistancecold resistance

EPIC® MH 36

Modular system; Crimp termination; Number of contacts: 36; Required slots: 2; For cross-section (min./max.): 0.14mm² - 2.5mm²; 250 V AC rms / DC according to IEC; 16 A according to IEC

EPIC® MHS 36 CM

44423266

Add to product comparison

Price

111,63 €

(1.116,28 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Double module with 36 signal contacts (18 male and 18 female contacts each) for transmissions up to 10 A and a high packing density allows many contacts in a tight space.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Different crimp contacts available for different conductor cross-sections.
  • Locks effortlessly into the fixed EPIC® MH multi-frame with an audible click. Much easier assembly than hinged and sliding frames.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For manufacturing a modular connector insert.
  • Can be used universally at machine interfaces for many signal transmission applications.
  • For supplying power for signalling, lighting and devices.
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).