Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® MH Coax 1.6mm Modular system
UR recognised US, cUR recognised USCSA certified
flame-retardantcold resistanceicon sturgeon signal

EPIC® MH Coax 1.6mm

Modular system; Crimp termination; Number of contacts: 1; Required slots: 2; For cross-section (min./max.): 0.14mm² - 2.5mm²; 50 V AC rms / DC according to IEC; 10 A according to IEC

EPIC® MHS Coax D=1.6mm

44423260

Add to product comparison

Price

149,47 €

(1.494,70 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Shielded modul for data and signal transmission.
  • Modular connector system, plugable with the market standard
  • Crimp connection for permanent vibration proof contacting
  • Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3
  • The mix of different functions in one plug guarantees high flexibility

Application

  • Mechanical engineering
  • Robotics industry
  • Plant engineering
  • Renewable energy
  • Railway applications / vehicle construction