Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® MH Gigabit Modul Modular system
UR recognised US, cUR recognised US
flame-retardantcold resistanceicon sturgeon signal

EPIC® MH Gigabit Modul

Modular system;

EPIC® MH Clamp 5 - 7 mm

44423282

Add to product comparison

Price

70,75 €

(707,53 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Gigabit module, all around shielded, 4 pair of wires, in conjunction with Cat.7 CU cables, a transmission rate up to max. 10 GBit/s (according IEEE 802.3) is achieved
  • EPIC® MH system is mateable with the market standard
  • The mix of different functions in one plug guarantees high flexibility
  • Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3

Application

  • Industrial machinery and plant engineering
  • Industry 4.0 applications
  • Robotics industry
  • Renewable energy
  • Railway applications / vehicle construction