Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® MH LWL Module LC Modular system
flame-retardantheat resistancecold resistance

EPIC® MH LWL Module LC

Modular system; Number of contacts: 6; Required slots: 1;

EPIC® MHB 6 LWL LC

44423341

Add to product comparison

Price

39,84 €

(3.983,72 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • Fire Optic module for fitting 6 fiber optics LC connector in one module
  • No EMC influences on the fiber optic data transmission
  • EPIC® MH LWL Module is mateable with the market standard
  • Integrated coupling element (sleeve) in one module for direct connection and exact positioning of the connection
  • Railway applications - Fire protection on railway vehicles: Test according EN 45545-2. Requirement sets R22 and R23. Hazard level HL1, HL2 and HL3

Application

  • Mechanical engineering
  • Renewable energy
  • Test equipment building
  • Plant engineering
  • Railway applications / vehicle construction