Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC MH PE 10.0mm contacts Contact

EPIC MH PE 10.0mm contacts

Contact; Socket; Crimp termination; For cross-section (min./max.): 25mm² - 25mm²; Brass Silver-plated

EPIC® MH PE BCEM 25sqmm D=10.0mm

44423345

Add to product comparison

Price

6.712,12 €

(3.356,06 €/100 PC)

Quantity

1 PC per packing unit

Please observe the minimum order quantity of 200 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Male and female contacts with silver plating and approx. 14cm stranded wire to connect the PE Pin of the EPIC® MH Multiframe
  • Crimping with Klauke D 22 and HD 13 series
  • Cross section: 25, 35, 50, 70 and 95 mm²

Application

  • Mechanical engineering
  • Renewable energy
  • Test equipment building
  • Plant engineering
  • Railway applications / vehicle construction