Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® Power K 4/0 Insert with screw termination
UR recognised US, cUR recognised US
flame-retardantheat resistancecold resistance

EPIC® Power K 4/0

Insert with screw connection Pin; Number of contacts: 4+PE; Design size: 16B; 830 V AC rms / DC according to IEC; 80 A according to UL/CSA; For cross-section (min./max.): 1.5mm² - 16mm²; Contacts included; Polycarbonate

EPIC® K 4/0 SS

44424041

Add to product comparison

Price

417,72 €

(4.177,24 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • High power in one connector insert
  • Best in combination with ÖLFLEX® SERVO

Application

  • Mechanical engineering
  • Control engineering
  • Renewable energy