Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® POWER LS1.5 Contacts Contact

EPIC® POWER LS1.5 Contacts

Contact for housing size: LS1.5; ; Socket; Crimp termination; For cross-section (min./max.): 1mm² - 2.5mm²; Brass Gold-plated

EPIC® POWER LS1.5 D BCM 3,6MM AU 1,0-2,5

44429318

Add to product comparison

Price

68,44 €

(684,41 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • With corrosion-resistant gold coating for the low contact resistances and long product life.