Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® POWER LS1.5 D6 Circular connectors
UKCA markedCE marked
corrosion resistantheat resistancecold resistanceicon sturgeon signal

EPIC® POWER LS1.5 D6

Cable connector; M 40; Socket; Number of contacts: 3+PE+2; Clamping range (min./max.): 14mm - 20.5mm

EPIC® POWER LS1.5 D6 3+PE+2 14,0-20,5 (1)

44429311

Add to product comparison

Price

82,31 €

(8.231,29 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • more power for servo motors
  • Vibration-proof rugged design
  • EMC version for cables with large cross-sections

Application

  • Plant engineering
  • Servo drives and servo assemblies