Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® POWER M12 630V Cable connector Circular connectors
UKCA markedCE markedUR recognised US, cUR recognised US
corrosion resistantcold resistance

EPIC® POWER M12 630V Cable connector

Cable connector; M 12 power; M12 S-coded; Socket; Number of contacts: 3+PE; For cross-section (min./max.): 0.75mm² - 1.5mm²; Clamping range (min./max.): 8mm - 10mm

EPIC® POWER M12 D6 3+PE F 8-10 (1)

44423141

Add to product comparison

Price

18,99 €

(1.899,39 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • to terminate only screw driver is neccessary
  • Small and space-saving for narrow available space
  • high performance gold plated contacts

Application

  • Power Supply for small devices
  • for 1-phase cables or 3-phase wihout N