Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® POWER M12K D6 Circular connector
CE marked
halogen-freecold resistanceicon sturgeon signal

EPIC® POWER M12K D6

Cable connector; M 12 power; M 12; M12 K-coded; Socket; Number of contacts: 4+PE; For cross-section (min./max.): 0mm² - 1.5mm²; Clamping range (min./max.): 6.5mm - 10.5mm

EPIC® POWER M12K D6 4+PE 1,5 6,5-10,5 (1)

44423164

Add to product comparison

Price

25,64 €

(2.564,28 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • D6 coupling connector for use with G4 panel-mount base or F6 cable connector.
  • Powerful up to 12 A despite extremely space-saving design for tight spaces.
  • The mechanical K coding of the connector face prevents incorrect plugging with the mating connector.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Suitable for conductor cross-sections from 0.75 to 2.50 mm².
  • When connected, protection class IP 65, IP 67 and IP 69 can be achieved.
  • Packaging unit with individual power connector and solder contacts especially available for maintenance work.
  • Optionally available with crimp or solder contacts.

Application

  • For connecting three-phase motors up to 7.5 kW.
  • For connecting devices and machines to a power supply in various applications
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Withstands high environmental and mechanical stress.