Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® POWER M17 F6 Circular connectors
UKCA markedCE marked
corrosion resistantheat resistancecold resistanceicon sturgeon signal

EPIC® POWER M17 F6

Cable coupler hood; M 17 power; Pin; Number of contacts: 3+PE; For cross-section (min./max.): 0.25mm² - 2.5mm²; Clamping range (min./max.): 3.5mm - 11mm

EPIC® POWER M17 F6 3+PE M 3,5-11 (5)

44423060

Add to product comparison

Price

154,60 €

(3.091,97 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • sensor/ ac
  • Version with less contacts for higher current
  • EMC protection

Application

  • Servo drives and servo assemblies
  • Plant engineering, machinery manufacturing