Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® POWER M23 F6 TWIST 8,5-11 (20)
UKCA markedCE marked
corrosion resistantheat resistancecold resistanceicon sturgeon signal

EPIC® POWER M23 F6 TWIST

Coupling connector; M 23 power; Clamping range (min./max.): 8.5mm - 11mm

EPIC® POWER M23 F6 TWIST 8,5-11 (20)

381166142

Add to product comparison

Price

6,40 €

(639,63 €/100 PC)

Quantity

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • F6 coupling connector for use with D6 cable connector.
  • Particularly high power despite extremely space-saving design for very small devices.
  • Stability thanks to die-cast zinc metal housing.
  • Reliable protection against electromagnetic interference thanks to integrated EMC cable gland.
  • TWIST quick-locking system enables easy connection to the counterpart (locking takes place after a quarter of rotation). TWIST can be connected to market-standard connectors.
  • Housing is available separately or including insert.
  • The individual housing can be used with inserts for either sockets or male contacts (available separately).

Application

  • For use with matching TWIST counterparts of the EPIC® POWER M23 series.
  • For connecting the power supply of devices and machines with higher voltages and currents.
  • Typical areas of application are electric motors and servo drives.
  • Especially for environments where electromagnetic compatibility (EMC) is required.