Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® POWERLOCK Contacts Contact
VDE certified

EPIC® POWERLOCK Contacts

Contact for housing size: Powerlock D6 C; ; Source; Crimp termination; For cross-section (min./max.): 95mm² - 95mm²; Copper alloy Silver-plated

EPIC® POWERLOCK QCM 95 (1)

44420236

Add to product comparison

Price

80,00 €

(7.999,90 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Screw contact for easy-to-service connection without special tools. Screw contact drain for use with type F6 S; screw contact source for use with type D6 S. Screw contacts are intended for conductor cross-sections up to 120 mm². For smaller conductor cross-sections up to 50 mm², a diameter reduction must be used.
  • Crimp contact ensures maximum contact reliability between the contact and the cable and establishes a vibration-resistant connection. Different contact sizes available for conductor cross-sections from 35 to 240 mm². Crimp contact, drain for use with type F6 C; crimp contact source for use with type D6 C.
  • M12 threaded post contact for tube cable lug contact. Contact drain for use with type A1; contact source for use with design type A6 (depending on application either screw or crimp).
  • All contacts are supplied with contact retention pin for fastening the contact to the panel-mount base.

Application

  • Can be used for mobile and stationary power supply or emergency power supply via generators or battery storage systems.
  • Suitable for electric motors and cooling units.
  • Suitable for three-phase and direct current applications. The maximum current strength in combination with screw contacts is 400 A; the maximum current strength in combination with crimp contacts is 660 A.
  • For use with unscreened single cores.
  • Withstands moderate mechanical stress.