Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® SENSOR M8 Data connectors
cold resistance

EPIC® SENSOR M8

Data connector; Sensor/Aktor; M 8 (A-coded); Plug; Straight (180 °) ; Number of contacts: 4; For cross-section (min./max.): 24AWG - 20AWG; Shielded: No

AB-C4-M8MS-F0,5

22260044

Add to product comparison

Price

18,96 €

(1.895,59 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Quick and easy on-site assembly
  • For creating of individual cable lengths
  • No special tools required for connecting the cables
  • Time-saving assembly with IDC connection technology
  • Easy connection with proven srew clamp connection