Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® SIGNAL D-SUB contacts Contact

EPIC® SIGNAL D-SUB contacts

Contact for housing size: M23 D-SUB Einsatz; ; Socket; Crimp termination; For cross-section (min./max.): 0.25mm² - 1mm²; Brass Gold-plated

EPIC® SIGNAL D-SUB BCM 1MM AU 0.25-1.0

44423356

Add to product comparison

Price

59,00 €

(59,00 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Compatible with standard D-Sub connectors.
  • Crimp contact ensures maximum contact reliability between the contact and the cable and establishes a vibration-resistant connection.
  • Thanks to wide connection range, suitable for conductor cross-sections from 0.25 to 1.00 mm2.
  • This enables more universal use and reduces the number of parts, and therefore reduces the cost of logistics.
  • With corrosion-resistant gold coating for the low contact resistances and long product life.

Application

  • Can be used universally on machine interfaces for many applications in data and signal transmission.