Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® SIGNAL M17 F6 Circular connectors
corrosion resistantheat resistancecold resistanceicon sturgeon signal

EPIC® SIGNAL M17 F6

Cable coupler hood; M 17 signal; Pin; Number of contacts: 8; For cross-section (min./max.): 0.06mm² - 1mm²; Clamping range (min./max.): 3.5mm - 11mm

EPIC® SIGNAL M17 F6 8 M 3,5-11 (5)

44423104

Add to product comparison

Price

238,29 €

(4.765,73 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • sensor/ ac
  • EMC protection

Application

  • Feedback / signal cables