Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® SIGNAL M23 Inserts 17 pole D-Sub Circular connectors
UKCA markedCE markedUR recognised US, cUR recognised USVDE certified
heat resistancecold resistance

EPIC® SIGNAL M23 Inserts 17 pole

Circular connector; M 23 signal; Number of contacts: 17; For cross-section (min./max.): 0.08mm² - 1mm²;

EPIC® SIGNAL M23 17P (5)

73008000

Add to product comparison

Price

7,77 €

(155,33 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Universal further processing of the M23 inserts through different packaging units. Fully assembled with suitable solder contacts or unpopulated for individual assembly with crimp or solder contacts

Application

  • Plant engineering
  • Measurement and control technology
  • Apparatus construction