Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® SIGNAL M23 F6 Circular connectors
UKCA markedCE markedUR recognised US, cUR recognised USVDE certified
heat resistancecold resistanceicon sturgeon signal

EPIC® SIGNAL M23 Kits 12pole

Coupling connector; M 23 signal; M23 black (N); Pin; Number of contacts: 12; Clamping range (min./max.): 7mm - 13.5mm

EPIC® SIGNAL M23 KIT F6 N 12E SLM

75009705

Add to product comparison

Price

36,74 €

(3.674,41 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Pre-packed kits with compatible components
  • Uncomplicated ordering
  • No misplaced orders
  • Made in Germany