Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® SOLAR 4 GEN2 F 5.2-7.0mm
TÜV certified
uv-resistant.halogen-freecold resistance

EPIC® SOLAR 4 GEN2 F

Solar connector, Socket; 50 A according to IEC; 1500 V DC according to IEC; Housing base material: Polycarbonate; IP 68 - 1m (1h);

EPIC® SOLAR 4 GEN2 F 5.2-7.0mm

44428271

Add to product comparison

Price

98,80 €

(98,80 €/100 PC)

Quantity

100 PC per packing unit

Please observe the minimum order quantity of 1 PC.

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • Extremely weatherproof and durable thanks to the high-quality materials and solid construction.
  • Compatible with other systems on the market.
  • Ideal for fully automated connector assembly.
  • Self-retaining cap nut and contacting with haptic feedback simplify assembly and provide protection from tampering.
  • Double snap-in hooks secure the crimp contact to the connector.
  • Low contact resistance at the contact point between the plug and socket for efficient energy transmission.
  • Suitable for conductor cross-sections of up to 6 mm2 for overcoming long cable distances.
  • With the TÜV SÜD testing mark.
  • Articles available with or without contacts. Articles without contacts available in different packaging units.

Application

  • For the cabling of solar modules, inverters and stand-alone systems.
  • For modern, high-performance photovoltaic systems up to 1500 V.
  • For use with EPIC® SOLAR 4 GEN2 M mating connectors (pin insert).
  • Can be used with many ÖLFLEX® solar cables.
  • Plugged connections have protection class IP 68 (1 m for 1 h).