Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC SOLAR 4 Splitter Solar splitter
uv-resistant.flame-retardanthalogen-freecold resistance

EPIC SOLAR 4 Splitter

Solar splitter; Housing base material: Polyamide; Material contact: Brass Tin-plated; 35 A according to IEC; 1000 V DC according to IEC;

EPIC® SOLAR 4 Splitter FMM

44428227

Add to product comparison

Price

178,47 €

(713,88 €/100 PC)

Quantity

25 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Splitter for pallalel connection of PV-modules and strings
  • Easy plug and play
  • Fixing option for a clear installation with a Ø 5mm mounting hole

Application

  • Photovoltaic plants
  • Crystalline and thin-film constructions
  • Solartracker