Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® SOLAR 4Plus F contacts Contact
TÜV Rheinland certificateUKCA markedCE markedTÜV certified
uv-resistant.flame-retardanthalogen-freeheat resistancecold resistance

EPIC® SOLAR 4Plus F

Solar connector, Socket; Crimp termination; For cross-section (min./max.): 4mm² - 6mm²; 30 A according to IEC; 1500 V DC according to IEC; Housing base material: Polyamide; Material contact: Brass Tin-plated; IP 68 - 1m (10h); including contacts

EPIC® SOLAR 4Plus F 4...6mm²

44428236

Add to product comparison

Price

278,42 €

(278,42 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Extremely weatherproof and durable thanks to the high-quality materials and solid construction.
  • Compatible with other systems on the market.
  • Low contact resistance at the contact point between the plug and socket for efficient energy transmission.
  • Suitable for cable cross-sections up to 10 mm² to overcome long cable lengths.
  • Crimp termination ensures a secure connection between the connector and the cable (to be disconnected with a tool).
  • Double locking hooks secure the contact to the connector.
  • With TUEV Rheinland testing mark.

Application

  • For use with EPIC® SOLAR 4PLUS M counter connectors (male insert).
  • For modern, high-performance photovoltaic systems up to 1500 V.
  • For the cabling of solar modules, inverters and stand-alone systems.
  • Can be used with many ÖLFLEX® solar cables.
  • Note: Plugged connections have protection class IP 68 (1 m for 10 h).