Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® TB-H-BE 24 BLI Insert with screw termination
CSA certifiedUL recognized
flame-retardantcold resistance

EPIC® TB-H-BE 24 BLI

Insert with screw connection Socket; Number of contacts: 24+PE; Design size: 24B; 500 V AC rms / DC according to IEC; 16 A according to IEC; For cross-section (min./max.): 0.5mm² - 4mm²; Contacts included;

TB-H-BE 24 BRE TERMINAL BLOCK ADAPTER

70317100

Add to product comparison

Price

440,17 €

(4.401,74 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Standard H-BE inserts for use with switch cabinets
  • Pluggable with H-BE male inserts in hoods

Application

  • Control cabinet manufacturing
  • Plant engineering