Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® ULTRA H-A 3 AGSV Surface-mount base
UKCA markedCE markedUR recognised, UL recognisedVDE certifiedVDE Reg.-Nr. B437
halogen-freecorrosion resistantcold resistanceicon sturgeon signal

EPIC® ULTRA H-A 3 AGSV open

Surface-mount base; Design size: 3A; Plug connection design: Standard; Single Lever; Number of cable entries: 2; Zinc alloy, Nickel-plated; EMC screening; IP protection rating mounted: IP 65

EPIC® ULTRA H-A 3 MAGSV M20 open

10423203

Add to product comparison

Price

203,93 €

(2.039,29 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • The EPIC® ULTRA H-A 3 series covers the smallest EMC housings in the heavy-duty industrial connector field and ensures secure connectors in the smallest possible space.
  • VDE-tested quality.
  • UL certification according to technical data enables the product to be used on the North American market.
  • The panel-mount base can be connected to many of the most popular hoods on the market.
  • With open base for cable entry into the housing or control cabinet.
  • With side cable entry for orderly cable laying and to prevent the cable from bending too much.
  • With threaded borehole for use with a corresponding cable gland.
  • The locking is performed using a stainless steel lever.
  • Meets protection class IP 65 when locked.
  • Protection class classified according to NEMA 250 and tested pursuant to UL50E.
  • The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.

Application

  • For protecting the connector insert against environmental influences.
  • Especially for environments where the product comes into contact with water, cleaning agents and saline substances.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to a power supply in various applications
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.