Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® ULTRA H-A 3 TS Hood
UKCA markedCE marked
uv-resistant.halogen-freecorrosion resistantcold resistanceicon sturgeon signal

EPIC® ULTRA H-A 3 TS

Hood; Design size: 3A; Plug connection design: Standard; Number of cable entries: 1; Zinc alloyEMC screening; IP protection rating mounted: IP 65

EPIC® ULTRA H-A 3 TSV 5-9 BRUSH

10423650

Add to product comparison

Price

276,96 €

(2.769,55 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Optimum, low-resistance 360° screening
  • All-purpose due to high corrosion resistance and high environmental protection.
  • Space-saving due to compact dimensions
  • High mechanical and chemical resistance
  • Plugable with standard housings

Application

  • In EMC-sensitive environments
  • For fixed and flexible applications (e.g. machinery building, wind turbines)
  • Construction machinery
  • Electric motor manufacturing