Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETB Label holders Sign/label holder
uv-resistant.halogen-freecold resistance

ETB Label holders

Sign/label holder; Overall width: 60mm; Overall height: 33mm;

ETB HOLDER TR

61742810

Add to product comparison

Price

22,26 €

(44,52 €/100 PC)

Quantity

50 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Comments

  • 61742810: incl. marking labels (2 sheets with 56 labels each)
  • Cable tie dimensions: 200 x 5 mm
  • Perforated cardboard (colour: white)