Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® ACCESS Managed Managed switch
UKCA markedCE markedUL listed
cold resistance

ETHERLINE® ACCESS Managed

Managed switch; Ethernet/IP, Modbus/TCP; Interfaces: 8xRJ 45 (10 Mbit/s; 100 Mbit/s)

ETHERLINE® ACCESS M08T-2GEN

21700126

Add to product comparison

Price

665,00 €

(66.500,50 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Available with 6 or 8 ports (10/100BASE-T(X)).
  • With management functions for better controlling and monitoring of the network. If a fault occurs, it can be pinpointed more quickly using advanced diagnostic functions.
  • Ring redundancy with a short reconfiguration time of less than 20 ms enables uninterrupted data transmission even if a device fails.
  • A redundant power supply (two connections to the device) ensures uninterrupted data communication even if the primary connection fails.
  • Robust design for direct mounting on 35 mm top-hat rails.
  • Low-noise and maintenance-free as it is operated without fans.

Application

  • For use in Ethernet-based networks in automation technology.
  • For use in control cabinets in harsh environments (protection class IP 40).
  • Extended temperature range (-40°C to +75°C).