Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® Cat.5 FD BK Ethernet cable
UKCA markedCE markedETHERNET/IPUR recognised US, cUR recognised US
uv-resistant.flame-retardanthalogen-freeoil resistanticon powerchainicon sturgeon signal

ETHERLINE® Cat.5 FD BK

Ethernet cable; Cable chain; ETHERNET/IP, EtherCAT, Ethernet; Cat.5e; PUR; Halogenfree; black

ETHERLINE® FD P BK CAT.5

CE217489

Add to product comparison

Price

640,80 €

(640,80 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast information exchange through Ethernet technology.
  • Cat. 5 performance up to 100 Mbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 100 MHz.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Meets the transmission behaviour requirements as per EIA/TIA-568 and TSB36, as well as ISO/IEC 11801/EN 50173 (link class FA).
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.

Application

  • Also suitable for EtherCAT and EtherNet/IP applications.
  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Suitable for patch cable assembly up to a cable length of 60 m.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -30°C.