Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® Y Flex CAT.5e 4X2XAWG26/7
UKCA markedCE markedETHERNET/IPcUL listed US, UL listed US
uv-resistant.flame-retardantoil resistanticon sturgeon signal

ETHERLINE® Cat.5e FLEX

Ethernet cable; Flexible; ETHERNET/IP, EtherCAT; Cat.5e; SF/UTP; PVC; green

ETHERLINE® Y Flex CAT.5e 4X2XAWG26/7

2170486

Add to product comparison

Price

362,19 €

(362,19 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast information exchange through Ethernet technology.
  • Cat. 5e performance up to 100 Mbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 100 MHz.
  • Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper screening braiding with high degree of coverage (SF/UTP).
  • Available as a 4-pair standard cable or as a duplex cable version for reduced cabling effort.

Application

  • Suitable for patch cable assembly up to a cable length of 60 m.
  • Can be used in dry, damp or wet interiors.