Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® FD P CAT.6 4X2XAWG26
UKCA markedCE markedETHERNET/IPcUL listed US, UL listed US
uv-resistant.flame-retardanthalogen-freeoil resistanticon powerchainicon sturgeon signal

ETHERLINE® Cat.6 FD

Ethernet cable; Cable chain, Flexible; EtherCAT, ETHERNET/IP; Cat.6; SF/UTP; PUR; Halogenfree; green

ETHERLINE® FD P CAT.6 4X2XAWG26

2170488

Add to product comparison

Price

693,46 €

(693,46 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast information exchange through Ethernet technology.
  • Cat. 6 performance up to 1 Gbit/s.
  • Highly flexible cable design with a cross separator to protect the core pairs for maximum mechanical stress.
  • Durable, resistant product thanks to the outer sheath PU material that is resistant to abrasions, notches and cuts.
  • Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper screening braiding with high degree of coverage (SF/UTP).
  • Successfully tested for over 4 million bending cycles in cable chains.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • The cable design allows flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PU outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.