Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® Cat.6A FD FC Ethernet cable
CE markedETHERNET/IPcUL listed
uv-resistant.flame-retardanthalogen-freeoil resistanticon powerchainicon sturgeon signal

ETHERLINE® Cat.6A FD FC

Ethernet cable; Cable chain; Ethernet, ETHERNET/IP, EtherCAT; Cat.6A; SF/UTP; PUR; Halogenfree; green

ETHERLINE® Cat. 6A P FD FC

2170592

Add to product comparison

Price

433,34 €

(866,67 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The "Fast Connect" design, including inner sheath and cross separator, significantly reduces the cable assembly time, by eliminating the time-consuming removal of the pair screening. It also provides undiminished screening of the core pairs.
  • Additional protection against electromagnetic interference thanks to double overall screening made of aluminium-laminated foil and copper braided screening with a high degree of coverage (SF/UTP).
  • UL certification according to technical data enables the product to be used on the North American market.
  • Fast information exchange through Ethernet technology.
  • Cat. 6A performance up to 10 Gbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 500 MHz.
  • Available with robust PVC or abrasion-resistant PU outer sheath.
  • Successfully tested for over 1 million bending cycles in cable chains.

Application

  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp or wet environments.
  • Suitable for many applications, depending on the sheath material.