Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE Cat.6A FLEX FC Ethernet cable
CE markedETHERNET/IPUL recognized
uv-resistant.flame-retardantoil resistanticon sturgeon signal

ETHERLINE® Cat.6A FLEX FC

Ethernet cable; Flexible; Ethernet, ETHERNET/IP, EtherCAT; Cat.6A; SF/UTP; PVC; green

ETHERLINE® CAT.6A Y FLEX FC

2170588

Add to product comparison

Price

562,63 €

(562,63 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The "Fast Connect" design, including inner sheath and cross separator, significantly reduces the cable assembly time, by eliminating the time-consuming removal of the pair screening. It also provides undiminished screening of the core pairs.
  • Additional protection against electromagnetic interference thanks to double overall screening made of aluminium-laminated foil and copper braided screening with a high degree of coverage (SF/UTP).
  • UL certification according to technical data enables the product to be used on the North American market.
  • Fast information exchange through Ethernet technology.
  • Cat. 6A performance up to 10 Gbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 500 MHz.
  • Available with robust PVC or halogen free FRNC outer sheath.

Application

  • Also suitable for EtherCAT and EtherNet/IP applications.
  • The “FLEX” version with reduced conductor cross-section is suitable for applications with limited space.
  • For flexible use.
  • Can be used in dry, damp or wet environments.
  • Suitable for many applications, depending on the sheath material.