Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® Cat. 6A H
UKCA markedCE markedETHERNET/IPPROFINET
flame-retardanthalogen-freeicon sturgeon signal

ETHERLINE® Cat.6A

Ethernet cable; Fixed Installation; ETHERNET/IP, PROFINET; PROFINET® application: Type A; Cat.6A; S/FTP; Halogenfree; green

ETHERLINE® Cat. 6A H

2170466

Add to product comparison

Price

310,88 €

(621,75 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast information exchange through Ethernet technology.
  • Cat. 6A performance up to 10 Gbit/s.
  • Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP).
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Available in 3 different sheath designs (PVC, PU, FRNC).

Application

  • For fixed installation in the PROFINET network (type A), due to solid conductor design.
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry, damp or wet interiors.
  • Suitable for many applications, depending on the sheath material.