Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® PN FD Cat.5 M12 Pre-assembled Ethernet cable
ETHERNET/IP
icon sturgeon signal

ETHERLINE® EC FD Cat.5e Patchcords

Pre-assembled Ethernet cable; Cable chain, Flexible; EtherCAT, ETHERNET/IP; Cat.5; SF/UTP; Polyurethane; 2x2; M 12 (D-coded), Plug, Straight (180 °); M 8 (A-coded), Plug, Straight (180 °); 0.5 m

IE-EC-5-M12D-S-0,5-P-2-26-FD-M8-S

2171944

Add to product comparison

Price

Would you like a personalized offer for this item?

Quantity

1 PC per packing unit

Please observe the minimum order quantity of 50 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Cable assembled on one or both sides saves time during installation and reduces or eliminates the potential for errors during on-site assembly.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
  • Available with RJ45, M8 or M12D connectors. The slim RJ45 connector enables use in devices with a very high port density, while the integrated vibration protection of the M8/M12D connector is useful for applications with shock and vibrations.
  • The angled shape of the connector is suitable for a space-saving cable outlet.
  • Halogen free core insulation and sheath compound to meet special fire safety requirements.
  • Cat. 5e performance up to 100 Mbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 100 MHz.

Application

  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Compliant with standards for use in buses (fire behaviour test according to UNECE-R 118 for vehicles of category M3 (II and III)).
  • Can be used in dry, damp and, especially, harsh and oily spaces.
  • The PU outer sheath and connectors withstand high mechanical stresses.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.