Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® FD bioP Cat.5e 4x2x26/19AWG
UKCA markedCE markedETHERNET/IPUR recognised US, cUR recognised US
uv-resistant.flame-retardanthalogen-freeoil resistanticon powerchainicon sturgeon signal

ETHERLINE® FD bioP Cat.5e

Ethernet cable; Cable chain, Flexible; ETHERNET/IP, Ethernet, EtherCAT; Cat.5e; S/UTP; PUR; Halogenfree; water blue

ETHERLINE® FD bioP Cat.5e 4x2x26/19AWG

21704891

Add to product comparison

Price

2.804,30 €

(560,86 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available within the next 3-28 days. Find out the delivery date in the offer

Benefits

  • The sustainable variant with the bio-based outer sheath consists of more than 40% renewable raw materials (according to ASTM D6866). The product properties are the same as for the standard variant made of purely fossil raw materials.
  • The outer sheath made from partially bio-based plastic reduces dependence on fossil fuels and reduces the CO2 footprint.
  • Fast information exchange through Ethernet technology.
  • Cat. 5e performance up to 1000 Mbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 100 MHz.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Halogen-free and flame-retardant materials reduce the possible hazards in the event of a fire.
  • Successfully tested for over 10 million bending cycles in cable chains.

Application

  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Suitable for patch cable assembly up to a cable length of 60 m.
  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • The bio-TPU outer sheath is insensitive to mineral-oil-based lubricants and resistant to many chemicals.