Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® FESTOON PN Cat.5e
UKCA markedCE markedETHERNET/IPPROFINETUR recognised US, cUR recognised UScUL listed US, UL listed US
uv-resistant.flame-retardantoil resistanticon powerchainicon sturgeon signal

ETHERLINE® FESTOON PN Cat.5

Ethernet cable; Cable chain, Flexible; ETHERNET/IP, PROFINET; PROFINET® application: Type C; Cat.5e; SF/UTP; PVC; green

ETHERLINE® FESTOON PN Cat.5e

2170936

Add to product comparison

Price

557,23 €

(557,23 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The "Fast Connect" design, including inner sheath and cross separator, significantly reduces the cable assembly time, by eliminating the time-consuming removal of the pair screening. It also provides undiminished screening of the core pairs.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
  • Cat. 5e performance up to 100 Mbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 100 MHz.

Application

  • Specially designed for data and signal transmission in festoon systems (festoon suspension/cable trolley).
  • For highly flexible, continuously flexing use in moving machine parts and in the cable chain in the PROFINET network (type C).
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry, damp or wet environments.
  • Withstands high mechanical stress.
  • PVC outer sheath is resistant to acids and alkalis and has increased oil resistance and flame retardance.
  • Suitable for outdoor use.