Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® Flex H Cat.5 Patchcords Pre-assembled Ethernet cable
ETHERNET/IP
icon sturgeon signal

ETHERLINE® Flex H Cat.5 Patchcords

Pre-assembled Ethernet cable; Fixed Installation, Flexible; ETHERNET/IP, EtherCAT, Ethernet; Cat.5; SF/UTP; Halogen-free compound; 2x2; M 12 (D-coded), Plug, Straight (180 °); RJ 45, Plug, Straight (180 °); 0.5 m

IE-5-M12D-S-0,5-H-2-26-7-M12D-S

2171976

Add to product comparison

Price

Would you like a personalized offer for this item?

Quantity

1 PC per packing unit

Please observe the minimum order quantity of 50 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Available as a one-sided power cable assembly for flexible selection of the cable length and free choice of further connection.
  • Also available as a cable assembled on both sides to save time during installation.
  • Fast information exchange through Ethernet technology.
  • Cat. 5e performance up to 100 Mbit/s.
  • Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper screening braiding with high degree of coverage (SF/UTP).
  • The integrated vibration protection of the connector makes it resistant to shocks and vibrations.
  • The angled shape of the connector is suitable for a space-saving cable outlet.

Application

  • Also suitable for EtherCAT and EtherNet/IP applications.
  • For the observance of special fire safety requirements.
  • Suitable for patch cable assembly up to a cable length of 60 m.
  • Can be used in dry and damp rooms.
  • The PU outer sheath and connectors withstand high mechanical stresses.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.