Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® GUARD condition monitoring device
UKCA markedCE marked
cold resistance

ETHERLINE® GUARD

Condition monitoring device; Ethernet; Interfaces: 2xRJ 45 (100 Mbit/s)

ETHERLINE® GUARD PM02TWA

21700151

Add to product comparison

Price

350,00 €

(34.999,80 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Increase plant availability through plannable machine downtimes. This reduces maintenance costs.
  • Simple commissioning with automated parameterisation (“teach-in” in just a few seconds).
  • Does not require a new data cable or changes to the cable design; upgrading within the existing network structure is possible at any time.
  • Saves space owing to its unique and compact design.
  • Reliable IIoT communication thanks to the MQTT interface (for status/data evaluation, settings, WiFi configuration, updating, etc.).
  • Available in two versions: cable-bound LAN version "PM03T" and wireless Wi-Fi version "PM02TWA".

Application

  • For use in Ethernet-based networks in automation technology.
  • For monitoring the service life of a data cable at risk of failure (e.g. function-critical data cable in dynamic applications).
  • Suitable for data cables according to transmission standard 100BASE-TX (up to 100 Mbit/s) according to IEEE 802.3.
  • Also suitable for EtherCAT, EtherNet/IP and 2-pair PROFINET applications.
  • For use in control cabinets (protection class IP 20).